IESNA:LM-63-2002
[TEST]P945079
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-850-U-T3R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 5000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE III ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4406
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
614.7 566.6 533.9 506.1 483.8 476.8 493.1 530.5 591 673.1
775.6 895.2 1023.8 1175 1324.8 1454.3 1556.6 1639.6 1696.9 1748.1
1752.6 1643.7 1275.8 1098.9 987.7 868.5 750.3 618.5 446.3 211
112.6 76.3 60.5 46.5 28.4 14.4 0
614.7 566.4 533.9 507.9 485.8 478.8 495.5 531.4 589.4 671.3
773.1 893.1 1029.7 1185.1 1336.3 1469.7 1580 1659.9 1718.6 1772.7
1773.9 1677 1324.8 1120.4 1005.5 885.5 764.7 630.5 455.6 219.3
119.8 81.9 66.3 53 35.4 20.3 0
614.7 569.3 537.3 510.9 489.4 480.9 494 527.8 582 656.4
751.2 869.4 987.7 1134.6 1294.3 1448 1578.4 1677.5 1756.5 1821.9
1850.1 1810.2 1693.1 1344 1137.7 1005.7 880 739.5 568.2 351.6
202 125 102.4 86.2 67.7 34.3 0
614.7 570.2 540.9 517.9 495.1 485.2 492.8 517.2 561 623.3
706.1 809.9 923.6 1053.3 1204.5 1369.9 1529.7 1675 1797.3 1886.7
1942 1940.4 1879.9 1769.8 1598.5 1334.7 1121.5 946.2 748.3 485.8
266.5 160 108.3 78.5 50.1 18.3 0
614.7 575.6 547.9 526 507.3 496.4 498.7 516.3 549 596.6
664.8 750.3 848.2 950.4 1086.1 1231.2 1402.2 1580.7 1752.4 1898.2
2001.8 2049.4 2032.5 1955.3 1853.7 1723.8 1558.6 1357.8 1105.7 781
412.5 188.4 91.2 49.6 28 12.6 0
614.7 579.5 555.6 537.1 522.6 514.5 515.2 525.1 547.2 579
621.2 679 754.4 836.3 932.8 1049.3 1190.5 1351 1522.7 1695.1
1860.7 1999.3 2088.9 2112.1 2075.3 2014.2 1953 1869.3 1725.3 1445.1
990.6 470.3 169.9 69.7 31.8 7.4 0
614.7 586.7 566.6 554 544.7 540.9 542.7 551.3 565.9 587.1
616 651.9 700.2 761.1 824.8 907.8 1013.2 1137.1 1279 1434.5
1601.5 1767.3 1925 2058.2 2161.1 2226.1 2259.7 2276.4 2269.6 2132.6
1745.2 1121.7 463.5 134.9 45.8 12.2 0
614.7 594.4 579.9 572.9 569.1 570.9 577.4 586.5 600 617.6
640.9 668.2 701.8 748.7 802.6 866.1 944.4 1046.1 1166.8 1307.4
1465.2 1629.2 1803.6 1979.9 2144.1 2295.8 2426.9 2530 2603.1 2545.1
2192.4 1518 702.7 222.3 61.8 12.2 0
614.7 604.3 597.1 595.5 599.3 608.6 620.1 634.5 649.4 666.1
686.7 708.1 735.9 776.2 829.9 896.1 978.2 1071.8 1190.3 1328.9
1485.2 1651.8 1832.5 2026.4 2224.5 2427.6 2615.5 2779.1 2864 2777.8
2332.6 1460.4 504.8 129.3 39.5 10.4 0
614.7 605.4 599.8 599.8 606.1 615.4 629.8 645.1 660.7 678.8
698.4 721.4 747.8 786.2 840.8 909.6 992.9 1088.8 1215.8 1355.3
1513.5 1685.6 1868 2065.2 2270.7 2478.1 2667.9 2824 2899.9 2760
2245.9 1317.4 403.7 98.4 32.9 9 0
614.7 611.5 614.9 624.2 637.7 656.2 679 702 726.8 751
776.2 804.7 839.2 882.8 940.5 1018.1 1112.2 1218.1 1344.2 1470.8
1606.4 1746.8 1888 2037.4 2190.2 2334.1 2453.7 2512.9 2468.2 2194.7
1622 812.3 231.1 56 20.1 5.2 0
614.7 616.9 624.2 637.5 656.2 679.4 707.6 736.8 765.2 795.2
825.9 855.4 888.8 926.5 973.5 1034.4 1107.7 1189.2 1274.7 1360.2
1455.5 1550 1644.3 1745 1847.4 1939.3 1999.5 1997 1904.1 1633
1166.6 595.9 193.8 61.8 24.6 9 0
614.7 621.4 632.5 650.8 673.8 701.8 733.4 764.3 792.5 819.6
842.4 862.7 880.7 896.3 918.2 947.7 991.1 1036.4 1083.1 1126
1164.4 1194.2 1213.6 1224.6 1240.9 1246.5 1222.1 1152.6 1015.4 794.7
503 240.3 88.7 38.1 22.8 9 0
614.7 629.1 647.4 671.5 699.3 726.8 752.6 773.1 785.3 787.8
781.2 767 739.7 696.4 640.9 575.9 513.4 460.8 424.9 403.2
393.5 386.3 378.4 368.7 356.1 341 314.6 273.3 220.9 160.4
108.8 72 45.4 29.6 17.4 4.7 0
614.7 636.3 661.4 685.5 709 726.4 737.2 733.8 714.4 677
622.8 555.8 480.4 410.7 361.7 329.9 305.3 286.8 272.6 262
254.3 246.6 236.5 225.2 211.4 198.3 183.5 164.3 141.9 115.8
88.9 65 44.2 28.4 16 3.4 0
614.7 642 670.2 692.1 704.9 706.3 693.2 660.3 610.2 546.3
477.7 418.8 378 349.1 323.1 302.1 288.8 281.4 277.8 276
273.9 271 264.5 253.2 238.1 218.7 197.7 177.4 155 129.1
100.4 70 46.5 27.3 11.5 2.5 0
614.7 647.4 675.6 691.6 694.1 678.5 643.3 591.2 532.1 471.6
427.2 395.3 368 346.2 330.1 318.6 308.7 300.6 293.6 285.7
282.5 280 274.6 260.9 244.4 228.1 211.4 192.9 173.1 152.5
129.3 102 67.9 42.6 20.1 6.8 0
614.7 652.8 679.4 690 680.1 646 595.7 537.3 484 445.2
420.6 396.5 377.5 361.7 345 324.7 298.1 278.5 267.2 257.2
242.4 235.1 234.5 233.8 232.2 228.8 222.3 212.8 200.6 184.8
165.2 138.8 107.4 74.9 39.3 10.6 0
614.7 655.7 681.7 684.4 663.6 620.8 562.8 511.3 469.8 445.7
427.8 411.4 394.9 373 339.4 307.1 276.9 253.2 226.3 211.4
207.6 203.1 198.1 194.3 192.9 191.8 188 181.4 171.7 160
146.2 130.7 107.2 84.8 56.4 16.9 0
614.7 656.6 682.1 682.1 656 604.7 548.3 497.1 466.9 452.2
440.7 430.8 414.3 381.6 336 293.8 260 225.9 206.9 197.7
188 176.2 167.4 164.7 163.1 158.9 151.2 141.9 130.9 119.6
109.2 110.8 83.9 56.6 42.2 24.1 0
614.7 660.3 683.3 680.1 648.5 593.2 535.7 490.3 468.5 456.9
450 443.6 425.8 385 334.2 287.3 250.7 222.9 218.9 215
199.5 176.9 164.3 159.5 154.3 143.7 136.1 126.6 116.2 107
107.4 88.7 60.2 38.1 27.5 14.2 0
614.7 662.3 685.1 680.6 646.3 590.5 534.3 492.4 467.8 458.1
452.4 446.8 428.5 386.8 336 288.8 251.4 225.9 225.2 223.2
208.1 181.7 166.5 160.2 155 143.7 136.1 127.3 117.6 106.3
101.3 79 53.3 37.9 28.2 14 0
